IESNA:LM-63-2002
[TEST]P940859
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4A-840-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16996
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 114
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2264.8 2088.4 1927.6 1777.9 1655.7 1603.3 1600.5 1628.1 1701.6 1857.8
2101.3 2386.1 2707.7 3060.5 3356.4 3623.7 3871.8 4146.5 4370.7 4611.4
4908.2 5103.9 5248.2 5433.8 5700.2 6240.5 7048.1 8065.2 8904.1 8792.9
7213.5 3868.1 1261.5 535.7 209.5 68.9 0
2264.8 2101.3 1941.4 1789.8 1667.6 1607 1607.9 1633.6 1706.2 1860.6
2099.4 2372.3 2694.8 3052.2 3349 3620.1 3862.6 4122.6 4356.9 4598.6
4889.8 5114.9 5270.2 5402.5 5678.2 6185.3 6953.4 7971.5 8869.1 8771.7
7350.4 4085 1450.8 557.7 234.3 83.6 0
2264.8 2106.8 1953.4 1808.2 1686.9 1618 1608.8 1625.4 1681.4 1799.9
2003 2275.9 2591 2928.2 3246.1 3531.9 3770.7 3989.4 4220 4482.8
4775 5090.1 5347.4 5546.8 5790.3 6202.8 6865.2 7863.1 8998.7 9454.4
8407.9 5458.6 2175.7 972.1 429.1 153.4 0
2264.8 2104 1964.4 1828.4 1709.9 1641 1620.8 1632.7 1671.3 1758.6
1923 2156.4 2434.8 2738.9 3051.3 3378.4 3689.9 3951.7 4198 4467.2
4794.3 5121.4 5419.1 5686.4 5997 6385.6 6992 7982.5 9490.2 10974.1
10947.5 8082.6 4115.3 1943.3 898.6 307.8 0
2264.8 2117.8 1991 1873.4 1765.9 1689.7 1661.2 1666.7 1696.1 1760.4
1877.1 2056.3 2296.1 2553.3 2824.4 3144.1 3516.2 3904.9 4248.5 4604.1
4947.7 5330.9 5735.1 6119.2 6549.2 7091.3 7854.8 8979.4 10775.6 13039.6
13852.7 10814.2 7027 3606.3 1562 486 0
2264.8 2116 1999.3 1881.7 1776 1696.1 1663.9 1671.3 1699.8 1762.3
1867 2041.6 2272.2 2525.8 2790.4 3102.8 3478.6 3873.6 4235.6 4607.8
4961.5 5343.7 5748 6153.2 6603.4 7162.9 7925.5 9035.4 10777.5 12990.9
13846.3 10976.9 6996.6 3550.2 1528 468.6 0
2264.8 2135.3 2029.6 1932.2 1840.3 1766.8 1729.2 1722.7 1750.3 1806.4
1896.4 2035.1 2211.5 2423.8 2686.6 2986.1 3375.7 3812.1 4288.9 4796.1
5306 5807.7 6280.9 6741.2 7228.2 7777.6 8397.8 9163.2 10144.4 11073.3
10504.6 7385.3 3165.3 1007.9 363.8 89.1 0
2264.8 2159.2 2075.6 2003.9 1935.9 1876.2 1837.6 1819.2 1831.2 1879.9
1958.9 2061.8 2197.8 2387 2645.2 2972.3 3363.7 3813.9 4302.7 4800.7
5274.8 5727.8 6158.7 6574 6947.9 7274.1 7530.5 7674.7 7555.3 6651.2
4228.3 1479.3 580.7 333.5 165.4 57 0
2264.8 2192.2 2136.2 2088.4 2046.2 2004.8 1979.1 1970.8 1979.1 2011.2
2065.5 2142.6 2257.5 2433.9 2669.1 2967.7 3328.8 3736.7 4153 4559.1
4933 5303.3 5610.2 5882.1 6081.5 6180.7 6144 5854.6 5061.6 3409.7
1410.4 605.5 414.4 291.3 186.5 80.9 0
2264.8 2224.4 2197.8 2178.5 2160.1 2146.3 2143.6 2155.5 2180.3 2225.3
2285 2364.1 2471.6 2634.2 2842.8 3117.5 3455.6 3836.9 4236.6 4651.9
5073.6 5489.8 5875.7 6208.3 6472 6574.9 6375.5 5607.4 3975.6 1793.5
743.3 475.9 337.2 230.6 150.7 68.9 0
2264.8 2271.3 2274.9 2285 2296.1 2312.6 2337.4 2379.7 2437.6 2511.1
2605.7 2721.5 2882.3 3106.4 3399.5 3755.1 4157.6 4583.9 5026.7 5470.5
5910.6 6342.4 6748.6 7027 7081.2 6790.8 6020 4657.4 2694.8 1009.8
521.9 361.1 249.9 154.4 91.9 33.1 0
2264.8 2284.1 2300.7 2328.2 2352.1 2380.6 2419.2 2466 2531.3 2610.3
2704.9 2828.1 2990.7 3204.8 3463.9 3766.1 4097.8 4445.1 4805.3 5158.1
5495.3 5829.8 6113.7 6275.4 6205.5 5820.6 5045.1 3847.9 2193.2 831.5
443.8 302.3 209.5 125.9 68.9 19.3 0
2264.8 2298.8 2332.8 2369.6 2410 2444.9 2492.7 2546.9 2603.9 2680.1
2764.7 2860.2 2984.2 3139.5 3320.5 3523.6 3745 3972.9 4206.2 4426.8
4633.5 4800.7 4887.1 4817.2 4534.3 3994.9 3249.8 2354 1336.8 613.8
373.9 264.6 187.4 122.2 72.6 24.8 0
2264.8 2316.3 2376 2437.6 2490.9 2532.2 2577.2 2612.1 2638.8 2664.5
2682.9 2696.7 2709.5 2716 2705.9 2660.8 2578.1 2478 2379.7 2235.4
1999.3 1697 1405.8 1163.2 964.7 807.6 685.4 589.9 509 440.1
370.3 309.6 251.8 188.4 120.4 44.1 0
2264.8 2342 2418.3 2492.7 2543.2 2576.3 2593.8 2600.2 2586.4 2562.5
2527.6 2476.2 2392.5 2284.1 2148.1 1997.5 1850.5 1709.9 1571.1 1431.5
1290 1161.4 1051.1 942.7 848 765.4 696.4 636.7 578.8 521
453 387.7 312.4 233.4 136.9 54.2 0
2264.8 2364.1 2459.6 2527.6 2569.9 2583.7 2575.4 2560.7 2526.7 2478
2398.1 2273.1 2129.8 1992.9 1887.2 1799.9 1702.5 1590.4 1475.6 1368.1
1280.8 1233.9 1166 1072.2 983.1 902.3 820.5 740.5 669.8 601.8
523.7 438.3 339 239.8 139.7 67.1 0
2264.8 2382.4 2484.4 2547.8 2570.8 2563.4 2549.7 2518.4 2462.4 2375.1
2259.3 2136.2 2025 1927.6 1834.8 1743.9 1647.4 1545.4 1456.3 1389.2
1369 1363.5 1316.6 1239.5 1155.8 1070.4 967.5 866.4 772.7 693.7
616.5 531.1 446.5 344.5 240.7 125 0
2264.8 2401.7 2506.5 2562.5 2567.1 2547.8 2523 2475.2 2388.9 2283.2
2188.6 2110.5 2026.9 1929.5 1821.1 1714.5 1603.3 1498.6 1402.1 1347
1328.6 1304.7 1276.2 1227.5 1143 1058.5 984.9 917 864.6 806.7
734.1 656.9 573.3 475 372.1 221.4 0
2264.8 2413.7 2517.5 2558.8 2554.3 2525.8 2487.2 2421 2322.7 2234.5
2173 2113.2 2038.8 1942.3 1824.7 1689.7 1556.4 1430.6 1320.3 1271.6
1220.2 1185.2 1143.9 1055.7 968.4 901.3 845.3 804.9 772.7 722.2
672.6 597.2 512.7 430 332.6 197.5 0
2264.8 2418.3 2527.6 2562.5 2547.8 2517.5 2468.8 2383.4 2287.8 2217.1
2164.7 2110.5 2040.6 1951.5 1827.5 1675 1506.8 1356.1 1239.5 1181.6
1117.3 1059.4 977.6 880.2 805.8 748.8 703.8 666.1 625.7 578.8
543.9 471.3 384.1 314.2 241.6 121.3 0
2264.8 2432.1 2535 2564.4 2548.7 2513.8 2454.1 2367.7 2272.2 2206
2156.4 2096.7 2031.5 1935.9 1812.8 1661.2 1488.4 1318.5 1191.7 1106.2
1020.8 958.3 870.1 797.5 727.7 673.5 630.3 596.3 567.8 535.7
566 469.5 358.3 273.8 203.1 84.5 0
2264.8 2431.1 2536.8 2567.1 2550.6 2512 2458.7 2368.7 2270.3 2207.9
2156.4 2099.4 2036.1 1943.3 1822.9 1670.4 1496.7 1323.1 1188 1098
1012.5 947.3 860.9 786.5 716.7 661.5 618.3 585.3 560.5 528.3
584.4 432.8 342.7 275.6 204.9 84.5 0
